IPI80N06S4-07
Active and preferred
RoHS Compliant

IPI80N06S4-07

60 V, N-Ch, 7.1 mΩ max, Automotive MOSFET, I2PAK, OptiMOS™-T2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPI80N06S4-07
IPI80N06S4-07


Product details

  • ID (@25°C) max
    80 A
  • IDpuls max
    320 A
  • Launch year
    2009
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (PG-TO262-3)
  • Planned to be available until at least
    2034
  • Polarity
    N
  • Ptot max
    79 W
  • QG (typ @10V) max
    56 nC
  • QG (typ @10V)
    43 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    7.1 mΩ
  • RthJC max
    1.9 K/W
  • Technology
    OptiMOS™T2
  • VDS max
    60 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPI80N06S407AKSA2
Product Status active and preferred
Infineon Package
Package Name I2PAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2032
Launch Date 01/2013
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name I2PAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2032
Launch Date 01/2013
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Features

  • N-channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green Product (RoHS compliant)
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Highest current capability
  • Lowest switching and conduction losses
  • Highest thermal efficiency
  • Robust packages & superior quality
  • Optimal total gate charge
  • Smaller drivers output stages

Applications

Documents

Design resources

Developer community