Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPI076N12N3 G
END OF LIFE
discontinued
RoHS Compliant

IPI076N12N3 G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ciss
    4990 pF
  • Coss
    632 pF
  • ID (@25°C) max
    100 A
  • IDpuls max
    400 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    188 W
  • QG (typ @10V)
    76 nC
  • RDS (on) (@10V) max
    7.6 mΩ
  • Rth
    0.8 K/W
  • VDS max
    120 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPI076N12N3GAKSA1
Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The 120V OptiMOS™ family offers at the same time the lowest on-state resistances of the industry and the fastest switching behavior, allowing for the achievement of outstanding performance in a wide range of applications. The 120V OptiMOS™ technology gives new possibilites for optimized solutions.

Features

  • Excellent switching performance
  • World’s lowest R DS(on)
  • Low Q g and Q gd
  • Excellent gate charge
  • RoHS compliant-halogen free
  • MSL1 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products

Applications

Documents

Design resources

Developer community