Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPG16N10S4-61
END OF LIFE
discontinued
RoHS Compliant

IPG16N10S4-61

END OF LIFE
100 V, Dual N-Ch, 61 mΩ max, Automotive MOSFET, dual SSO8 (5x6), OptiMOS™-T2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    16 A
  • IDpuls max
    64 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    dual SS08 (PG-TDSON-8)
  • Polarity
    N+N
  • Ptot max
    29 W
  • QG (typ @10V) max
    9.5 nC
  • QG (typ @10V)
    5.4 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    61 mΩ
  • RthJC max
    5.2 K/W
  • Technology
    OptiMOS™T2
  • VDS max
    100 V
  • VGS(th) range
    2 V to 3.5 V
  • VGS(th)
    2.8 V

OPN
IPG16N10S461ATMA1
Product Status discontinued
Infineon Package
Package Name Dual SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name Dual SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • Dual N-ch-Normal Level-Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green Product (RoHS compliant)
  • 100% Avalanche tested
  • Dual Super S08 substitutes DPAKs
  • PPAP Capable Device

Benefits

  • Significant PCB area savings
  • System level cost reduction
  • Bond wire is 200um for up to 20A current
  • Larger source lead for wire bonding
  • Package: PG-TDSON-8-4
  • Equal performance to DPAK, same die size
  • Exposed pad for thermal transfer
  • 2 N-Channel MOSFETs; Isolated Leadframes

Applications

Documents

Design resources

Developer community