IPF023N08NF2S
Active
RoHS Compliant

IPF023N08NF2S

StrongIRFET™ 2 single N-channel power MOSFET 80 V in D²PAK 7-pin package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPF023N08NF2S
IPF023N08NF2S
ea.


Product details

  • Battery voltage
    36-48 V
  • ID (@25°C) max
    209 A
  • IDpuls max
    836 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Polarity
    N
  • Ptot max
    214 W
  • QG (typ @10V)
    89 nC
  • RDS (on) (@10V) max
    2.3 mΩ
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
IPF023N08NF2SATMA1
Product Status active
Infineon Package
Package Name D2PAK 7-pin
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK 7-pin
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE,MY
ea.
in stock
Infineon's StrongIRFET™ 2 power MOSFET 80 V features low RDS(on) of 2.3 mOhm, addressing a broad range of applications from low- to high-switching frequency.

Features

  • Availability from distribution partners
  • Excellent price/performance ratio
  • Ideal for high & low switching frequency
  • Industry standard footprint package
  • High current rating

Benefits

  • Multi-vendor compatibility
  • Right-fit products
  • Supports a wide variety of applications
  • Standard Pinout for Drop-In Replacement
  • Increased current carrying capability

Applications

Documents

Design resources

Developer community