IPD50N06S4L-08
Active and preferred
RoHS Compliant

IPD50N06S4L-08

60 V, N-Ch, 7.8 mΩ max, Automotive MOSFET, DPAK, OptiMOS™-T2
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD50N06S4L-08
IPD50N06S4L-08
ea.


Product details

  • ID (@25°C) max
    50 A
  • IDpuls max
    200 A
  • Launch year
    2009
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (PG-TO252-3)
  • Planned to be available until at least
    2030
  • Polarity
    N
  • Ptot max
    71 W
  • QG (typ @10V) max
    64 nC
  • QG (typ @10V)
    49 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    7.8 mΩ
  • RthJC max
    2.1 K/W
  • Technology
    OptiMOS™T2
  • VDS max
    60 V
  • VGS(th) range
    1.2 V to 2.2 V
  • VGS(th)
    1.7 V

OPN
IPD50N06S4L08ATMA2
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2032
Launch Date 04/2013
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2032
Launch Date 04/2013
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock

Features

  • N-channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green product (RoHS compliant)
  • 100% Avalanche tested
  • Ultra low RDS(on)
  • PPAP Capable Device

Benefits

  • Highest current capability
  • Lowest switching and conduction losses
  • High thermal efficiency
  • Robust packages & superior quality
  • Optimal total gate charge
  • Smaller drivers output stages
Documents

Design resources

Developer community