Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IPD25DP06LM
END OF LIFE
discontinued
RoHS Compliant

IPD25DP06LM

END OF LIFE
P-channel MOSFETs in normal and logic level, reducing design complexity in medium and low power applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD25DP06LM
IPD25DP06LM


Product details

  • ID (@ TC=25°C) max
    -6.5 A
  • ID (@25°C) max
    -6.5 A
  • IDpuls max
    -26 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Pin Count
    3 Pins
  • Polarity
    P
  • Ptot max
    28 W
  • QG (typ @10V)
    -13.8 nC
  • RDS (on) (@4.5V) max
    310 mΩ
  • RDS (on) (@10V) max
    250 mΩ
  • VDS max
    -60 V
  • VGS(th)
    -1.5 V

OPN
IPD25DP06LMATMA1
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
OptiMOS™ P-channel MOSFET 60V in DPAK are targeted for battery management, load switch and reverse polarity protection applications. The main advantage of a P-channel device is the reduction of design complexity in medium and low power applications. Its easy interface to MCU, fast switching as well as avalanche ruggedness makes it suitable for high quality demanding applications.

Features

  • VDS = -60V
  • Wide RDS(on) range
  • Normal Level and Logic Level availability

Benefits

  • Easy interface to MCU
  • Improved efficiency at low loads due to low Qg
  • Fast switching
  • Avalanche ruggedness

Applications

Documents

Design resources

Developer community