Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPC302N20NFD
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPC302N20NFD

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Die Size (Y)
    4.5 mm
  • Die Size (Area)
    30.15 mm²
  • Die Size (X)
    6.7 mm
  • EAS/Avalanche Energy
    45 mJ
  • Mode
    Enhancement
  • Output Drivers
    1
  • Polarity
    N
  • RDS (on)
    9.4 mΩ
  • RDS (on) (@10V) max
    100 mΩ
  • Technology
    OptiMOS™ 3
  • Thickness
    250
  • VBRDSS max
    200 V
  • VDS
    200 V
  • VDS max
    200 V
  • VGS(th) range
    2 V to 4 V

OPN
IPC302N20NFDX1SA1
Product Status discontinued
Infineon Package --
Package Name Die Form
Packing Size 1
Packing Type WAFER SAWN
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package --
Package Name Die Form
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
OptiMOS™ Fast Diode (FD) 200 V and 250 V, offering best-in-class on-state resistance (RDS(on)) power MOSFETs with unique performance. The leading RDS(on) and figure of merit (FOM) characteristics reduce power losses, improve overall efficiency and increase power density.The 200V and 250V product families are optimized for applications such as lighting for 110 V AC networks, HID lamps, DC-DC converters and PoE.

Features

  • Industry’s lowest RDS(on)
  • „Lowest Qg and Qgd
  • „World’s lowest FOM
  • Fast switching diode

Benefits

  • Highest efficiency
  • „Highest power density
  • „Lowest board space consumption
  • „Less paralleling required
  • „System cost improvement
  • „Easy-to-design products
  • „Environmentally friendly

Applications

Documents

Design resources

Developer community