IPC26N12N

IPC26N12N

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPC26N12N
IPC26N12N


Product details

  • Die Size (Y)
    3.96 mm
  • Die Size (Area)
    26.13 mm²
  • Die Size (X)
    6.6 mm
  • EAS/Avalanche Energy
    740 mJ
  • Mode
    Enhancement
  • Output Drivers
    1
  • Polarity
    N
  • RDS (on) (@10V) max
    100 mΩ
  • RDS (on)
    3 mΩ
  • Technology
    OptiMOS™ 3
  • Thickness
    250
  • VBRDSS max
    120 V
  • VDS
    120 V
  • VDS max
    120 V
  • VGS(th) range
    2 V to 4 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon’s OptiMOS™ 100V, 120V and 150V families combine very low on-state resistance (R DS(on)) and fastest switching behavior, providing outstanding performance to a wide range of industrial and consumer applications. From high current motor control applications to fast switching DC-DC converters or Class D audio amplifiers, Infineon’s products offer excellent performance, the highest efficiency and minimal space requirements.

Features

  • Outstanding switching performance
  • Excellent R DS(on) and FOM
  • Low Q g and Q gd

Benefits

  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products
  • Environmentally friendly

Applications

Documents

Design resources

Developer community