Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IPC055N03L3
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPC055N03L3

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPC055N03L3
IPC055N03L3


Product details

  • Die Size (-) range
    1.68 mm² to 3.28 mm²
  • Die Size (Area)
    5.51 mm²
  • Die Size (Y)
    1.68 mm
  • Die Size (X)
    3.28 mm
  • EAS/Avalanche Energy
    90 mJ
  • Mode
    Enhancement
  • Output Drivers
    1
  • Polarity
    N
  • RDS (on)
    2.7 mΩ
  • RDS (on) (@10V) max
    50 mΩ
  • Technology
    OptiMOS™ 3
  • Thickness
    175
  • VBRDSS max
    30 V
  • VDS
    30 V
  • VDS max
    30 V
  • VGS(th) range
    1 V to 2.2 V

OPN
IPC055N03L3X1SA1
Product Status discontinued
Infineon Package --
Package Name Die Form
Packing Size 1
Packing Type WAFER SAWN
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package --
Package Name Die Form
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
AT
With the new OptiMOS™ 30V product family, Infineon sets new standards in power density and energy efficiency for discrete power MOSFETs. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior as increased battery life.

Features

  • Best-in-class on-state resistance
  • Benchmark switching performance
  • Low gate resistance
  • Excellent 5V gate drive performance
  • Optimized EMI behavior
  • Improved efficiency by upwards of 2%

Benefits

  • Cut costs by reducing converter phases
  • Highest efficiency
  • Compact and powerful with S3O8 & CanPAK™
  • Easy to design-in
  • 5V system rail for excellent performance

Applications

Documents

Design resources

Developer community