Die Size (-) range1.8 mm² to 2.5 mm²
-
Die Size (Area)4.5 mm²
-
Die Size (Y)1.8 mm
-
Die Size (X)2.5 mm
-
EAS/Avalanche Energy45 mJ
-
ModeEnhancement
-
Output Drivers1
-
PolarityN
-
RDS (on)15.2 mΩ
-
RDS (on) (@10V) max100 mΩ
-
TechnologyOptiMOS™ 3
-
Thickness220
-
VBRDSS max100 V
-
VDS100 V
-
VDS max100 V
-
VGS(th) range2 V to 3.5 V
|
OPN
|
IPC045N10N3X1SA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | Die Form |
| Packing Size | 1 |
| Packing Type | WAFER SAWN |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | Die Form |
| Packing Size | 1 |
| Packing Type | WAFER SAWN |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Outstanding switching performance
- Excellent R DS(on) and FOM
- Very low Q g and Q gd
Benefits
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
- Easy-to-design products
- Environmentally friendly
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.