ID (@25°C) max105 A
-
IDpuls max420 A
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageD2PAK (TO-263)
-
Pin Count3 Pins
-
PolarityN
-
Ptot max179 W
-
Qgd31 nC
-
QG (typ @10V)45 nC
-
RDS (on) (@10V) max8.3 mΩ
-
RthJA max62 K/W
-
RthJC max0.7 K/W
-
Rth0.45 K/W
-
Special FeaturesWide SOA
-
VDS max150 V
-
VGS(th) range3.3 V to 4.9 V
-
VGS(th)4.1 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- R DS(on) and wide (SOA)
- High max. pulse current
- High continuous pulse current
Benefits
- Rugged linear mode operation
- Low conduction losses
- Faster start-up with higher in-rush
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.