IPB060N15N5
Active and preferred
RoHS Compliant

IPB060N15N5

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB060N15N5
IPB060N15N5
ea.


Product details

  • ID (@25°C) max
    136 A
  • IDpuls max
    544 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Pin Count
    7 Pins
  • Polarity
    N
  • Ptot max
    250 W
  • Qgd
    11.1 nC
  • QG (typ @10V)
    54.5 nC
  • RDS (on) (@10V) max
    6 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.6 K/W
  • Rth
    0.4 K/W
  • VDS max
    150 V
  • VGS(th) range
    3 V to 4.6 V
  • VGS(th)
    3.8 V

OPN
IPB060N15N5ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
The OptiMOS™ 5 150 V power MOSFETs are suitable for low voltage drives (forklifts and e-scooters, telecom, solar) applications. The products offer breakthrough reduction in RDS(on) and Qrr without compromising FOM gd and FOM OSS, effectively reducing design effort, optimizing system efficiency. Furthermore, the ultra-low reverse recovery charge (Qrr = 26nC in SuperSO8) increases commutation ruggedness.

Features

  • Low RDS(on) and improved FOM
  • Lower output charge
  • Ultra-low reverse recovery charge
  • Increased commutation ruggedness
  • Higher switching frequency possible

Benefits

  • Reduced paralleling
  • Higher power density designs
  • More rugged products
  • System cost reduction
  • Improved EMI behavior
Documents

Design resources

Developer community