Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPB034N06N3 G
END OF LIFE
discontinued
RoHS Compliant

IPB034N06N3 G

END OF LIFE
OptiMOS™ power MOSFET 60V in D2PAK 7-pin package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    100 A
  • ID max
    100 A
  • IDpuls max
    400 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Pin Count
    7 Pins
  • Polarity
    N
  • Ptot max
    167 W
  • QG (typ @10V)
    98 nC
  • QG
    98 nC
  • RDS (on) (@10V) max
    3.4 mΩ
  • RDS (on) max
    3.4 mΩ
  • VDS max
    60 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPB034N06N3GATMA2
Product Status discontinued
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
OptiMOS™ power MOSFET 60V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition, these devices can be used for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.

Features

  • Charge x RDS(on)product (FOM)
  • Very low on-resistanceRDS(on)
  • Ideal for fast switching applications
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot
Documents

Design resources

Developer community