IPA60R280CFD7
Active
RoHS Compliant
Lead-free

IPA60R280CFD7

Infineon’s answer to resonant high power topologies
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA60R280CFD7
IPA60R280CFD7
ea.


Product details

  • Ciss
    807 pF
  • Coss
    14 pF
  • ID max
    6 A
  • ID (@25°C) max
    6 A
  • IDpuls max
    31 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO220 FullPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    24 W
  • Qgd
    5 nC
  • QG (typ @10V)
    18 nC
  • QG
    18 nC
  • RDS (on) (@10V) max
    280 mΩ
  • RDS (on) (@ Tj = 25°C) max
    280 mΩ
  • RthJA max
    80 K/W
  • RthJC max
    5.31 K/W
  • Rth
    5.31 K/W
  • Special Features
    Fast recovery diode
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPA60R280CFD7XKSA1
Product Status active
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE
ea.
in stock
The 600V CoolMOS™ CFD7 is Infineon’s latest high voltage superjunction MOSFET technology with integrated fast body diode, completing the CoolMOS™ 7 series. CoolMOS™ CFD7 comes with reduced gate charge (Qg), improved turn-off behavior and a reverse recovery charge (Qrr) of up to 69% lower compared to the competition, as well as the lowest reverse recovery time (trr) in the market.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • Enabling increased power density
  • fully insulated package
Documents

Design resources

Developer community