IPA028N08N3 G

IPA028N08N3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA028N08N3 G
IPA028N08N3 G


Product details

  • Ciss
    10700 pF
  • Coss
    2890 pF
  • ID (@25°C) max
    89 A
  • IDpuls max
    352 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220 FullPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    42 W
  • Qgd
    30 nC
  • QG (typ @10V)
    155 nC
  • RDS (on) (@10V) max
    2.8 mΩ
  • RthJC max
    3.6 K/W
  • Rth
    3.6 K/W
  • VDS max
    80 V
  • VGS(th) range
    2 V to 3.5 V
  • VGS(th)
    2.8 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
OptiMOS™ is the market leader in highly efficient solutions for power generation (e.g. solar micro inverter), power supply (e.g. server and telecom) and power consumption (e.g. electric vehicle).

Features

  • Optimized technology for DC-DC converters
  • Excellent gate charge x RDS(on) product (FOM)
  • Superior thermal resistance
  • Dual sided cooling
  • Low parasitic inductance
  • Low profile (<0,7mm)
  • N-channel, normal level
  • 100% avalanche tested
  • Pb-free plating; RoHS compliant

Applications

Documents

Design resources

Developer community