IMZA40R045M2H
Active and preferred
RoHS Compliant
Lead-free

IMZA40R045M2H

CoolSiC™ MOSFET 400 V G2 in TO-247 4-pin package, 45 mΩ
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IMZA40R045M2H
IMZA40R045M2H
ea.


Product details

  • ID (@25°C) max
    40 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO247 4-pin (asymmetric leads)
  • Polarity
    N
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C) max
    58.5 mΩ
  • RDS (on) (@ Tj = 25°C)
    45 mΩ
  • Technology
    CoolSiC™ G2
  • VDS max
    400 V

OPN
IMZA40R045M2HXKSA1
Product Status active and preferred
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247 4-pin (asymmetric leads)
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
ea.
in stock
The CoolSiC™ MOSFET 400 V G2 combines high robustness with ultra-low switching losses and on-state resistance while reducing overall system costs. Developed based on CoolSiC™ Generation 2 technology, this 400 V SiC MOSFET delivers outstanding power density and system efficiency in 2—and 3-level hard—and soft-switching topologies.Targeting power conversion in AI Server PSU, SMPS, motor control, renewables, energy storage, and Class-D amplifiers.

Features

  • 440 V blocking voltage
  • Lower FOMs compared to 650 V SiC MOSFETs
  • Fast commutation proof low Qfr body diode
  • Low RDS(on) temperature dependency
  • Gate threshold voltage, VGS(th) = 4.5 V
  • Support for unipolar driving (VGSoff=0)
  • 100% avalanche tested
  • Highly controllable
  • Low Voff overshoot during high dV/dt operation
  • .XT interconnection technology

Benefits

  • High system efficiency
  • High power density designs
  • High design robustness
  • Reduced EMI filtering
  • Use in hard-switching topologies

Applications

Documents

Design resources

Developer community