IFS200B12N3E4_B37
Active and preferred
RoHS Compliant

IFS200B12N3E4_B37

1200 V, 200 A sixpack IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IFS200B12N3E4_B37
IFS200B12N3E4_B37


Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    122 mm
  • Dimensions (width)
    62.5 mm
  • Features
    Current sense shunts
  • Housing
    EconoPACK™ 3
  • IC(nom) / IF(nom)
    200 A
  • IC max
    200 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.75 V
  • VCES / VRRM
    1200 V
  • VF (Tvj=25°C typ)
    1.7 V
  • Voltage Class max
    1200 V

OPN
IFS200B12N3E4B37BPSA1
Product Status active and preferred
Infineon Package AG-ECONO3B
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO3B
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE,MY
MIPAQ™ base 1200 V, 200 A sixpack IGBT Module with TRENCHSTOP™ IGBT4, 0.525 mΩ current sense shunts, Emitter controlled Diode and NTC. Also available with pre-applied Thermal Interface Material .

Features

  • Compact modules (height of 17 mm)
  • EconoPACK™ 3 housing
  • Sixpack configuration with
  • 0.525 mΩ shunts and NTC
  • Shunt values match rated current
  • Allows accurate current sensing
  • Up to 200 A nominal current
  • 150 °C operation junction temp.
  • Excellent power cycling capability

Applications

Documents

Design resources

Developer community