ICE5QR1680AG
Active
RoHS Compliant
Lead-free

ICE5QR1680AG

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE5QR1680AG
ICE5QR1680AG


Product details

  • ESD Protection max
    2 kV
  • Frequency
    Variable
  • Green Product
    Yes
  • ICC
    0.9 mA
  • Language
    PowerEsim
  • Mounting
    SMD
  • Operating Temperature range
    -40 °C to 129 °C
  • Package
    PG-DSO-12
  • Pout max
    27 W
  • Product Category
    AC-DC Power Conversion
  • RDS (on) max
    1.75 Ω
  • Sub Application
    Offline SMPS
  • Target Application
    SMPS, Industrial, Power Supplies
  • Technology
    Gen5
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 24 V
  • VDS max
    800 V

OPN
ICE5QR1680AGXUMA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
DE
Infineon 5 th generation quasi-resonant CoolSET™ offers high performance with the integration of latest P7 Generation of 700V and 800V in DSO-12 package.This product is not for new design. Find more products here .

Features

  • Novel quasi-resonant switching scheme
  • Rapid and adjustable start-up with cascode configuration
  • 2 level selectable active burst mode level
  • Built-in digital soft-start
  • Cycle by cycle peak current limitation
  • Digital frequency reduction with decreasing load for higher efficiency
  • Adjustable line input over-voltage and brown IN/OUT protection
  • VCC pin short to ground protection
  • OLP, output short, output over-voltage, OTP with hysteresis and VCC over/under voltage protection
  • Auto-restart for all protection features

Benefits

  • High efficiency with latest CoolMOS™ P7 family and quasi-resonant switching scheme
  • Auto-restart recovery scheme to minimize interruption to system operation
  • Extensive protection coverage to increase system robustness
  • Rapid start-up performance with cascode configuration

Applications

Documents

Design resources

Developer community