ICE3AR10080JZ-T

ICE3AR10080JZ-T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE3AR10080JZ-T
ICE3AR10080JZ-T


Product details

  • ESD Protection max
    2 kV
  • Frequency
    100kHz fixed
  • Green Product
    Yes
  • ICC
    3 mA
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 130 °C
  • Package
    PG-DIP-7
  • Pout max
    10 W
  • RDS (on) max
    11.1 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    100 kHz
  • Target Application
    Power Supplies
  • Technology
    Gen3R
  • tf
    30 ns
  • Topology
    Isolated Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 25 V
  • VDS max
    800 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Integrated power management IC integrated with 800 V avalanche rugged CoolMOS™, startup cell and fixed frequency current mode flyback PWM controller capable for 24 W SMPS design. The additional features include input brownout feature, active burst mode operation to achieve extremly low standby power consumption, frequency jittering to obtain low EMI, adjustable blanking window to facilitate load jumps and high voltage startup cells.

Features

  • Peak current control (current mode)
  • 100kHz fixed switching frequency with frequency jitter (low EMI)
  • adjustable blanking window
  • enhanced active burst mode (low standby power <100mW)
  • enhanced integrated protection functions (auto-restart)
  • accurate peak power limitation
  • modulated gate drive
  • brownout
  • auto-restart enable pin, etc.

Benefits

  • Extremely low standby power
  • very accruate max power control
  •  low EMI noise
  • brownout, etc.

Applications

Documents

Design resources

Developer community