ICE2QR0665
Active
RoHS Compliant
Lead-free

ICE2QR0665

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE2QR0665
ICE2QR0665
ea.


Product details

  • ESD Protection max
    2 kV
  • Frequency
    Variable
  • Green Product
    Yes
  • ICC
    1.5 mA
  • Mounting
    THD
  • Operating Temperature range
    -25 °C to 130 °C
  • Package
    PG-DIP-8
  • Pout max
    42 W
  • RDS (on) max
    0.75 Ω
  • Sub Application
    Offline SMPS
  • Target Application
    Power Supplies
  • Technology
    Gen2
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 24 V
  • VDS max
    650 V

OPN
ICE2QR0665XKLA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
Integrated power management IC with 650V avalanche rugged CoolMOS™, startup cell and QR current mode flyback PWM controller. Capable for 42.5W SMPS design. The quasi QR CoolSET™ series continues to deliver design agility and miniaturization. The digital frequency reduction feature score a very stable operation with decreasing load change, and the fold-back correction keep the maximum power limits within tolerance desired by SMPS designers

Features

  •  Integrated power IC with 650V avalanche rugged CoolMOS™, startup cell and QR flyback PWM controller
  •  digital frequency reduction with decreasing load,
  •  cycle-by-cycle current limitation with fold-back correction
  •  built-in digital soft-start
  •  active burst mode for lowest standby power <50mW
  •  latch-off mode for short-winding and output voltage
  •  enhanced integrated protection functions, modulated gate drive, etc.

Benefits

  •  Higher efficiency 
  •  low EMI noise
  •  low standby power, etc.

Applications

Documents

Design resources

Developer community