ApplicationsSMPS
-
ICC max16.3 mA
-
IQ range-1.5 A to 1.5 A
-
Iq100 µA
-
LanguagePowerEsim
-
MountingTHT
-
Operating Temperature range-40 °C to 125 °C
-
Output Current TypeMOSFET Gate Driver
-
PackagePG-DIP-8
-
Product CategoryAC-DC Power Conversion
-
VCC range10.2 V to 21 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.