IAUZN10S7N078
Active and preferred
RoHS Compliant

IAUZN10S7N078

100 V, N-Ch, 7.8 mΩ max, Automotive Power MOSFET, S3O8 (3x3), OptiMOS™ 7
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUZN10S7N078
IAUZN10S7N078
ea.


Product details

  • ID (@25°C) max
    60 A
  • Launch year
    2025
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PG-TSDSON-8
  • Planned to be available until at least
    2040
  • Polarity
    N
  • QG (typ @10V) max
    28.9 nC
  • QG (typ @10V)
    22.2 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    7.8 mΩ
  • Technology
    OptiMOS™7
  • VDS max
    100 V
  • VGS(th) range
    2.3 V to 3.2 V
  • VGS(th)
    2.8 V

OPN
IAUZN10S7N078ATMA1
Product Status active and preferred
Infineon Package
Package Name S3O8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 07/2025
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name S3O8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 07/2025
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
AT,DE
ea.
in stock
IAUZN10S7N078 is an automotive MOSFET built with Infineon’s leading edge, power semiconductor technology; OptiMOS™ 7 100 V. This product is offered a lead-less 3x3mm2 SMD package. The S3O8 package utilizes a copper clip to offer lower package resistance and inductance as compared to traditional gullwing lead packages. It is designed specifically for the high performance, quality, and robustness needed for demanding automotive applications.

Features

  • Industry’s best on-resistance, RDS(on)
  • Fast switching times (turn on/off)
  • ID current 50% better than prior gen.
  • Tight threshold voltage, VGS(th), range
  • Small 3x3mm2 SMD package
  • High avalanche current capability
  • High SOA ruggedness
  • Extended qualification beyond AEC-Q101
  • Enhanced electrical testing
  • Package is listed with JEDEC

Benefits

  • Minimized conduction losses
  • Superior switching performance
  • Small footprint; could save PCB area
  • Helps achieve high power density
  • Well-suited for parallel placement
  • Quality and robustness for automotive
  • Potential for second source supplier
Documents

Design resources

Developer community