IAUT300N10S5N015
Active and preferred
RoHS Compliant

IAUT300N10S5N015

100 V, N-Ch, 1.5 mΩ max, Automotive MOSFET, TOLL (10x12), OptiMOS™-5
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUT300N10S5N015
IAUT300N10S5N015
ea.


Product details

  • ID (@25°C) max
    300 A
  • IDpuls max
    1200 A
  • Launch year
    2017
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLL (PG-HSOF-8)
  • Planned to be available until at least
    2038
  • Polarity
    N
  • Ptot max
    375 W
  • QG (typ @10V) max
    216 nC
  • QG (typ @10V)
    166 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    1.5 mΩ
  • RthJC max
    0.4 K/W
  • Technology
    OptiMOS™5
  • VDS max
    100 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
IAUT300N10S5N015ATMA1
Product Status active and preferred
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 10/2017
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 10/2017
Country of Assembly (CoA)
MY,TH
Country of Diffusion (CoD)
DE
ea.
in stock

Features

  • N-channel - Enhancement mode
  • AEC qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green product (RoHS compliant)
  • Ultra low RDS(on)
  • 100% Avalanche tested
  • PPAP Capable Device
Documents

Design resources

Developer community