IAUCN08S7L018
Active and preferred
RoHS Compliant

IAUCN08S7L018

80V, N-Ch, 1.8 mΩ max, Automotive MOSFET, SSO8 (5x6), OptiMOS™ 7

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUCN08S7L018
IAUCN08S7L018


Product details

  • ID (@25°C) max
    175 A
  • Launch year
    2025
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PG-TDSON-8
  • Planned to be available until at least
    2038
  • Polarity
    N
  • QG (typ @10V) max
    103.9 nC
  • QG (typ @10V)
    79.9 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    1.8 mΩ
  • Technology
    OptiMOS™7
  • VDS max
    80 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.6 V

OPN
IAUCN08S7L018ATMA1
Product Status active and preferred
Infineon Package
Package Name Single SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 06/2025
Country of Assembly (CoA)
ID,MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Single SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 06/2025
Country of Assembly (CoA)
ID,MY
Country of Diffusion (CoD)
AT,DE
Infineon introduces another MOSFET in our next, leading edge, power technology; OptiMOS™ 7 80V.  This product is offered in our versatile, robust, high current SSO8 5x6mm² SMD package.  It is designed specifically for high performance, high quality and the robustness needed for demanding automotive applications. 

Features

  • Low on-resistance, RDS(on)
  • Leading edge FOM (RDS (on) x Qg)
  • Fast switching times (turn on/off)
  • Low package resistance and inductance
  • High avalanche current capability
  • High SOA ruggedness
  • Excellent thermal performance
  • Extended qualification beyond AEC-Q101
  • Enhanced electrical testing
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature

Benefits

  • Very low conduction losses
  • Superior switching performance
  • Highest power density in 5x6mm package
  • High power efficiency
  • Small footprint & efficient cooling
  • Increased design ruggedness
  • Designed for Automotive robustness
  • High quality production for Automotive
Documents

Design resources

Developer community