IAUAN04S7S005
NEW
Active and preferred
RoHS Compliant

IAUAN04S7S005

NEW
OptiMOS™ 7 40V LinearFET Best-in-class SOA ruggedness at lowest RDS(on) for all disconnect switches disconnect switches

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUAN04S7S005
IAUAN04S7S005


Product details

  • ID (@25°C) max
    250 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Planned to be available until at least
    2038
  • Polarity
    N
  • QG (typ @10V) max
    145 nC
  • QG (typ @10V)
    112 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    0.56 mΩ
  • Technology
    OptiMOS™7
  • VDS max
    40 V
  • VGS(th) range
    2.3 V to 2.9 V
  • VGS(th)
    2.6 V

OPN
IAUAN04S7S005AUMA1
Product Status active and preferred
Infineon Package
Package Name sTOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
ID,MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name sTOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID,MY
Country of Diffusion (CoD)
AT
OptiMOS™ 7 40V LinearFET technology improves the SOA ruggedness of Infineon's OptiMOS™ 7 40V by a factor of 4 up to 25, making it ideal for parallel switching at high loads, capacitor charging and over-voltage clamping. The leadless sTOLL 7x8 package with Cu-clip minimizes stray inductance and package resistance and improves switching behavior, making it a perfect match for robust, easy automotive power MOSFET designs.

Features

  • High SOA ruggedness
  • Very low RDS(on)
  • High avalanche capability
  • Leadless packages w/ Cu-clip
  • Leading 300mm thin wafer Cu technology
  • Leading 300mm thin wafer production

Benefits

  • Best SOA for low-ohmic trench MOSFETs
  • Best for parallel switching
  • Best for capacitor charging
  • Best for over-voltage clamping

Applications

Documents

Design resources

Developer community