HFB25HJ20SCV
Active and preferred

HFB25HJ20SCV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

HFB25HJ20SCV
HFB25HJ20SCV


Product details

  • Configuration
    Single Device
  • ESD Class
    Class NS
  • IF(AV) (@106°C) max
    25 A
  • IRM max
    10 µA
  • IRR max
    3.9 A
  • Language
    SPICE
  • Package
    SMD-0.5
  • Product Category
    HiRel Ultrafast Rectifiers
  • RthJC max
    1.76 K/W
  • trr max
    28 ns
  • VFM max
    1.18 V
  • Voltage Class
    100 V
  • VR max
    200 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The HFB25HJ20SCV is a 200V 25A HiRel ultrafast discrete diode in a SMD-0.5 package. It's optimized for high frequency power conditioning systems, reducing losses and EMI/RFI, while eliminating the need for a snubber due to its soft recovery. Ideal for power converters, motor drives, and other applications where switching losses are significant. This device has TXV level screening and is suitable for space applications.

Applications

Documents

Design resources

Developer community