HFA35HB60CSCX
Active and preferred

HFA35HB60CSCX

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

HFA35HB60CSCX
HFA35HB60CSCX


Product details

  • Configuration
    Common Cathode
  • ESD Class
    Class 3B
  • IF(AV) (@100°C) max
    30 A
  • IRM max
    10 µA
  • IRR max
    7.8 A
  • Language
    SPICE
  • Package
    TO-254AA
  • Product Category
    HiRel Ultrafast Rectifiers
  • RthJC max
    2 K/W
  • trr max
    88 ns
  • VFM max
    1.92 V
  • Voltage Class
    100 V
  • VR max
    600 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The HFA35HB60CSCX is a 600V 30A HiRel common cathode configuration in a TO-254AA package. It's optimized for high frequency power conditioning systems, reducing losses and EMI/RFI, while eliminating the need for a snubber due to its soft recovery. Ideal for power converters, motor drives, and other applications where switching losses are significant. This device has S level screening and is suitable for space applications.

Applications

Documents

Design resources

Developer community