FZ400R12KE3B1
Active
RoHS Compliant
Lead-free

FZ400R12KE3B1

1200 V, 400 A single switch IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FZ400R12KE3B1
FZ400R12KE3B1
ea.


Product details

  • Configuration
    Single switch
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Features
    With aux. Terminal
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    400 A
  • IC max
    400 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.7 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V

OPN
FZ400R12KE3B1HOSA1
Product Status active
Infineon Package
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
MY
ea.
in stock
62 mm 1200 V, 400 A single switch IGBT module with IGBT3 and auxiliary collector sense.

Features

  • For frequ. control. inverter drives
  • UL/CSA certif. with UL1557 E83336
  • Tvj op up to 125 °C (max 150 °C)
  • Optimized switching characteristic
  • Package w/ higher current capabili.
  • RoHS compliant

Applications

Diagrams

Circuit_diagram_62mm__single_switch_collector_sense
Circuit_diagram_62mm__single_switch_collector_sense
Circuit_diagram_62mm__single_switch_collector_sense
Documents

Design resources

Developer community