FS660R08A6P2FLB
Active and preferred
RoHS Compliant

FS660R08A6P2FLB

750 V, 660 A sixpack automotive qualified IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS660R08A6P2FLB
FS660R08A6P2FLB


Product details

  • Applications
    CAV, eMobility, Hybrid Electric Vehicles, Drives
  • Configuration
    Sixpack
  • Cooling Concept
    Flat baseplate
  • Dimensions (length)
    152 mm
  • Dimensions (width)
    92 mm
  • Features
    Long Tabs, Flat Baseplate
  • Housing
    HybridPACK™ Drive
  • IC(nom) / IF(nom)
    660 A
  • IC max
    1320 A
  • Launch year
    2019
  • Planned to be available until at least
    2034
  • Qualification
    Automotive
  • Technology
    IGBT EDT2
  • VCE(sat) (Tvj=25°C typ)
    1.1 V
  • VCES (Tvj=25°C typ)
    750 V
  • VF
    1.45 V
  • Voltage Class max
    750 V

OPN
FS660R08A6P2FLBBPSA1
Product Status active and preferred
Infineon Package AG-HDG1FB-7511
Package Name N/A
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2036
Launch Date 06/2019
Country of Assembly (CoA)
DE,HU
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-HDG1FB-7511
Package Name -
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2036
Launch Date 06/2019
Country of Assembly (CoA)
DE,HU
Country of Diffusion (CoD)
AT,DE
The HybridPACK™ Drive module with EDT2 IGBT and Diode is an automotive qualified power module designed for Hybrid- and Electric Vehicle applications . The product FS770R08A6P2LB comes with a flat baseplate.

Features

  • Blocking voltage 750V
  • Low VCEsat
  • Low Switching Losses
  • Low Qg and Crss
  • Low Inductive Design
  • Tvj op = 150°C
  • Short-time ext Op Tvj op = 175°C

Benefits

  • Compact Design
  • PressFIT Contact Technology
  • RoHS compliant
  • Mechanical guiding elements
  • Long tabs for current sense
Documents

Design resources

Developer community