FS520R12A8P1B
Active and preferred
RoHS Compliant
Lead-free

FS520R12A8P1B

This HybridPACK™ Drive G2 module is a very compact six-pack power module (1200V/520A) with enhanced package optimized for hybrid and electric vehicles
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS520R12A8P1B
FS520R12A8P1B
ea.


Product details

  • Configuration
    Sixpack, Sixpack
  • Family
    Silicon Carbide MOSFET Modules
  • Features
    Short tabs, PinFin Base Plate
  • Housing
    HybridPACK™ Drive G2
  • Launch year
    2026
  • Planned to be available until at least
    2038
  • Qualification
    Automotive
  • Technology
    IGBT EDT 1200 V
  • VCES (Tvj=25°C typ)
    1200 V
  • Voltage Class max
    1200 V

OPN
FS520R12A8P1BHPSA1
Product Status active and preferred
Infineon Package AG-HDG2XT-7611
Package Name N/A
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2036
Launch Date 02/2026
Country of Assembly (CoA)
DE,HU
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-HDG2XT-7611
Package Name -
Packing Size 6
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2036
Launch Date 02/2026
Country of Assembly (CoA)
DE,HU
Country of Diffusion (CoD)
DE
ea.
in stock
The power module implements Infineon’s next generation IGBT chip technology 1200 V, optimized for electric drive train applications, from mid- to high-range automotive power classes

Features

  • VCES = 1200 V, ICN = 520 A
  • Low VCE,sat & switching losses
  • Low Qg and Crss
  • Low inductive design
  • Tvj,op = 175°C
  • On-chip temperature sensor
  • 4.2 kV DC insulation
  • High creepage & clearance
  • Compact & high power density
  • Direct-cooled PinFin
  • PressFIT contact technology
  • RoHS compliant & UL 94 V0

Benefits

  • Higher temperature cycling capability
  • Integrated diode temperature sensors
  • New plastic material
  • Better temperature capability
  • New frame design for lower system BOM
  • Lower AC contact resistance and tab temp
  • PressFIT Contact Technology
  • RoHS compliant
  • Completely Pb free
  • Superior reliability

Applications

Documents

Design resources

Developer community