FS28MR12W1M1H_B70
NEW
Active and preferred
RoHS Compliant

FS28MR12W1M1H_B70

NEW
CoolSiC™ MOSFET 1200 V sixpack module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS28MR12W1M1H_B70
FS28MR12W1M1H_B70


Product details

  • Applications
    EV charging, Industrial drives, Servo drives
  • Configuration
    Sixpack
  • Dimensions (width)
    33.8 mm
  • Dimensions (length)
    62.8 mm
  • Features
    PressFIT, AlN
  • Housing
    EasyPACK™ 2B
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    26.4 mΩ

OPN
FS28MR12W1M1HB70BPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT
EasyPACK™ 1B CoolSiC™ MOSFET sixpack module 1200 V, 28 mΩ with PressFIT contact technology and aluminium nitride ceramic.

Features

  • CoolSiC™ MOSFET 1200 V
  • Low gate-loop inductance
  • Fast switching capability
  • Low switching losses
  • PressFIT pins
  • Integrated NTC temperature sensor
  • High performance AlN ceramic

Benefits

  • High system efficiency
  • High switching frequency
  • High power density
  • Reduced cooling requirements
  • Improved switching performance
  • Lower EMI
  • More compact converter design
Documents

Design resources

Developer community