Density64 kBit
-
Frequency20 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range4.5 V to 5.5 V
-
Operating Voltage (VCCQ) range4.5 V to 5.5 V
-
Organization (X x Y)8Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
FM25640B-G | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 1940 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH,TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 1940 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH,TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 64-Kbit ferroelectric RAM, 8K × 8
- 100 trillion (10¹⁴) read/write cycles
- 151-year data retention at 65°C
- NoDelay™ writes, immediate data storage
- Up to 20 MHz SPI bus frequency
- Supports SPI mode 0 and mode 3
- Hardware and software write protection
- 250 µA active current at 1 MHz
- 4 µA typical standby current
- VDD operation: 4.5 V to 5.5 V
- Input hysteresis for noise immunity
- Industrial temperature: –40°C to +85°C
Benefits
- Reliable nonvolatile storage for critical
- Eliminates write delays, speeds up systems
- Withstands frequent, rapid data logging
- Prevents data loss in power interruptions
- Drop-in replacement for serial EEPROM/flash
- Low power extends battery and system life
- Flexible for various SPI host controllers
- Write protection guards against accidental
- Operates in harsh industrial environments
- Noise immunity improves signal reliability
- Long retention reduces maintenance needs
- Simple integration with standard SPI
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.