FM24V01A-GTR
Active and preferred
RoHS Compliant
Lead-free

FM24V01A-GTR

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM24V01A-GTR
FM24V01A-GTR
ea.


Product details

  • Density
    128 kBit
  • Frequency
    3.4 MHz
  • Interfaces
    I2C
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2 V to 3.6 V
  • Operating Voltage range
    2 V to 3.6 V
  • Organization (X x Y)
    16Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns

OPN
FM24V01A-GTR
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
The FM24V01A-GTR is a 128-Kbit (16K × 8) serial F-RAM with I2C interface up to 3.4 MHz and supply voltage from 2.0 V to 3.6 V. It delivers 100 trillion (10¹⁴) read/write cycles and 151-year data retention at 65°C. NoDelay™ writes, low power down to 8 μA in sleep mode, and operation from –40°C to +85°C make it ideal for frequent nonvolatile data storage in data logging and industrial controls. Housed in an 8-pin SOIC package.

Features

  • 128-Kbit nonvolatile F-RAM, 16K × 8
  • 100 trillion (10¹⁴) read/write endurance
  • 151-year data retention at 65°C
  • NoDelay™ writes, RAM-speed operation
  • I2C interface up to 3.4 MHz
  • Low power: 175 μA active, 8 μA sleep
  • VDD operation: 2.0 V to 3.6 V
  • Industrial temp: –40°C to +85°C
  • Read-only Device ID and Manufacturer ID
  • Direct hardware replacement for serial EEPROM
  • Supports legacy I2C timings (100/400 kHz)
  • Input/output capacitance max 8 pF

Benefits

  • Enables frequent, instant data logging
  • Eliminates write delays and polling
  • Reduces power consumption in systems
  • Reliable operation over wide voltage range
  • Maintains data for decades without refresh
  • Drop-in upgrade for EEPROM designs
  • Suitable for harsh industrial environments
  • Minimizes board space with 8-pin footprint
  • Simplifies device identification
  • Supports both legacy and high-speed I2C
  • High endurance reduces maintenance needs
  • Low I/O capacitance for signal integrity

Applications

Documents

Design resources

Developer community