FM24CL04B-GTR
Active and preferred
RoHS Compliant
Lead-free

FM24CL04B-GTR

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM24CL04B-GTR
FM24CL04B-GTR
ea.


Product details

  • Density
    4 kBit
  • Frequency
    1 MHz
  • Interfaces
    I2C
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.7 V to 3.65 V
  • Operating Voltage range
    2.7 V to 3.65 V
  • Organization (X x Y)
    0.5Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns

OPN
FM24CL04B-GTR
Product Status active and preferred
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-8 (51-85066)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
US
ea.
in stock
The FM24CL04B-GTR is a 4-Kbit (512 × 8) serial ferroelectric RAM (F-RAM) with an I2C interface, delivering high-endurance nonvolatile memory for frequent data logging and rapid writes. It supports 100 trillion read/write cycles, 151-year data retention at 65°C, and operates from 2.7 V to 3.65 V over –40°C to +85°C.

Features

  • 4-Kbit nonvolatile F-RAM memory
  • 100 trillion read/write cycles endurance
  • 151-year data retention at 65°C
  • NoDelay™ instant write technology
  • I2C interface up to 1 MHz
  • Low power: 100 μA active, 3 μA standby
  • VDD operation: 2.7 V to 3.65 V
  • Industrial temp range: –40°C to +85°C
  • Input/output noise immunity (Schmitt trigger)
  • Write protect pin for data security
  • Direct hardware replacement for I2C EEPROM
  • Supports legacy 100/400 kHz timings

Benefits

  • Reliable data even after power loss
  • Enables frequent, rapid data logging
  • Eliminates write delays for fast operation
  • Reduces system power consumption
  • Simple drop-in for I2C EEPROM designs
  • Long lifetime for mission-critical systems
  • Operates in harsh industrial environments
  • Protects data from accidental writes
  • Compatible with legacy and new systems
  • Noise immunity improves signal reliability
  • No polling needed after write
  • Fewer system-level reliability concerns

Applications

Documents

Design resources

Developer community