Density64 kBit
-
Frequency1 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range4.5 V to 5.5 V
-
Operating Voltage range4.5 V to 5.5 V
-
Organization (X x Y)8Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
FM24C64B-GTR | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 64-Kbit nonvolatile F-RAM, 8K × 8
- 100 trillion (10¹⁴) read/write endurance
- 151-year data retention at 65°C
- NoDelay™ instant write technology
- Up to 1 MHz I2C serial interface
- Supports 100 kHz and 400 kHz I2C timings
- Low active current: 100 μA at 100 kHz
- Low standby current: 4 μA typical
- Wide supply voltage: 4.5 V to 5.5 V
- Industrial temperature: –40°C to +85°C
- Schmitt trigger inputs for noise immunity
- Write protect pin for data security
Benefits
- Enables reliable data storage for decades
- Withstands frequent, unlimited write cycles
- Eliminates write delays for faster operation
- Drop-in replacement for I2C EEPROM
- Reduces power usage in active/standby modes
- Operates in harsh industrial environments
- Maintains data integrity in noisy systems
- Protects critical data from accidental writes
- Supports legacy and high-speed I2C systems
- Simplifies design with standard I2C interface
- No need for data polling after writes
- Reduces system overhead and complexity
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.