Density64 kBit
-
FamilyParallel FRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.7 V to 5.5 V
-
Operating Voltage range2.7 V to 5.5 V
-
Organization (X x Y)8Kb x 8
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed70 ns
| Recommended | ||
|
OPN
|
FM16W08-SG | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-28 (51-85026) | |
| Packing Size | 540 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-28 (51-85026) |
| Packing Size | 540 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 64-Kbit (8 K × 8) F-RAM memory
- 100 trillion (1e14) read/write cycles
- 151-year data retention at 65°C
- NoDelay™ fast write operation
- 70-ns access time, 130-ns cycle time
- Wide voltage: VDD = 2.7 V to 5.5 V
- Low active current: 12 mA max
- Standby current: 20 μA typical
- SRAM and EEPROM compatible pinout
- Industry-standard 8 K × 8 interface
- Resistant to negative voltage undershoots
- Advanced ferroelectric process
Benefits
- Practically unlimited write endurance
- Data retained for decades without power
- Fast writes improve system speed
- Drop-in replacement for SRAM/EEPROM
- No battery or refresh needed
- Simplifies system design
- Low power extends battery life
- Reliable in harsh environments
- No data loss from power interruptions
- Easy integration into existing designs
- Reduces maintenance and downtime
- High reliability for mission-critical use
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.