FF450R12ME7
Active and preferred
RoHS Compliant

FF450R12ME7

1200 V, 450 A dual IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF450R12ME7
FF450R12ME7


Product details

  • Configuration
    half-bridge
  • Dimensions (length)
    152 mm
  • Dimensions (width)
    62.5 mm
  • Features
    Solder Pin
  • Housing
    EconoDUAL™ 3
  • IC(nom) / IF(nom)
    450 A
  • IC max
    450 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - E7
  • VCE(sat) (Tvj=25°C typ)
    1.5 V
  • VCES / VRRM
    1200 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1200 V

OPN
FF450R12ME7BPSA1
Product Status active and preferred
Infineon Package AG-ECONOD
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONOD
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
AT,MY
EconoDUAL™ 3 1200 V, 450 A dual TRENCHSTOP™ IGBT7 module with emitter controlled 7 diode and  NTC. Also available as variant with PressFIT contact technology: FF450R12ME7_B11.

Features

  • Highest power density
  • Tvj op = 175°C overload
  • Solder pins
  • Screw power terminals
  • Integrated NTC temperature sensor
  • Isolated baseplate

Benefits

  • Higher inverter output current
  • Avoidance of paralleling of IGBT modules
  • Reduced system costs
  • Simplification of the inverter systems
  • Easy and most reliable assembly
  • High inter-connection reliability
Documents

Design resources

Developer community