F8-22MR08C1M2_H40_A
NEW
Active and preferred
RoHS Compliant

F8-22MR08C1M2_H40_A

NEW
CoolSiC™ MOSFET dual-fourpack module 750 V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F8-22MR08C1M2_H40_A
F8-22MR08C1M2_H40_A
ea.


Product details


OPN
F822MR08C1M2H40ABPSA1
Product Status active and preferred
Infineon Package AG-EASY1C
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1C
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT
ea.
in stock
EasyPACK™ 1C CoolSiC™ Trench MOSFET dual-fourpack module 750 V, 22mΩ G2 with NTC, high-current PressFIT contact technology, AQG 324

Features

  • VDSS = 750 V
  • IDN = 24 A / IDRM = 72 A
  • Low inductive design
  • Low switching losses
  • High current density
  • PressFIT contact technology
  • Integrated NTC temperature sensor
  • Rugged mounting with integrated clamps
  • Package with CTI > 600
  • High current pin

Benefits

  • Outstanding module efficiency
  • System efficiency improvement
  • Long lifetime
  • High temperature with stand capability
  • Reduction of static losses
  • Compact design
  • Full compability to Easy Pack B™
  • Automotive qualified
Documents

Design resources

Developer community