Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
F4-3L50R07W2H3F_B11
END OF LIFE
discontinued
RoHS Compliant

F4-3L50R07W2H3F_B11

END OF LIFE
650 V, 50 A 3-level IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F4-3L50R07W2H3F_B11
F4-3L50R07W2H3F_B11


Product details

  • Configuration
    3-level
  • Dimensions (width)
    48 mm
  • Dimensions (length)
    56.7 mm
  • Housing
    EasyPACK™ 2B
  • IC(nom) / IF(nom)
    50 A
  • IC max
    50 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - H3
  • VCE(sat) (Tvj=25°C typ)
    1.45 V
  • VCES / VRRM
    650 V
  • VF (Tvj=25°C typ)
    1.6 V
  • Voltage Class max
    650 V

OPN
F43L50R07W2H3FB11BPSA2
Product Status discontinued
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
MY
EasyPACK™ 2B 650 V, 100 A fourpack IGBT module with fast Trench/Fieldstop High-Speed 3 IGBT, CoolSiC™ Schottky diode , High Speed IGBT H3 and PressFIT/NTC.

Features

  • Low switching losses
  • Low V CEsat
  • Al 2O 3 substrate
  • Compact design
  • Integrated mounting clamps
Documents

Design resources

Developer community