DZ1070N22K
Active and preferred
RoHS Compliant
Lead-free

DZ1070N22K

70 mm Single Rectifier Diode Module with 2200 V in pressure contact technology

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DZ1070N22K
DZ1070N22K


Product details

  • Configuration
    Single Rectifier Diode
  • Housing
    70 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    1100/100
  • IFSM / ITSM [A] (@10ms, Tvj max)
    35000
  • Product Line
    Power Block
  • rT [mΩ] (@Tvj max)
    0.073
  • RthJC [K/W] (@180° el sin)
    0.045
  • Tvj [°C]
    150
  • VDRM / VRRM [V]
    2200
  • VT0 [V] (@Tvj max)
    0.75
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    6125

OPN
DZ1070N22KHPSA3
Product Status active and preferred
Infineon Package BG-PB70AT-1
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-PB70AT-1
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Single Rectifier Diode 70 mm Power Block 2200 V, 1070 A module with high reliable pressure contact technology using an isolated copper base plate.

Features

  • Pressure contact technology
  • Industrial standard package
  • Electrically insulated baseplate
  • Short on fail
  • Highest robustness

Applications

Documents

Design resources

Developer community