DDB2U20N12W1RF_B11
Active and preferred
RoHS Compliant

DDB2U20N12W1RF_B11

1200 V, 20 A EasyBRIDGE diode module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DDB2U20N12W1RF_B11
DDB2U20N12W1RF_B11
ea.


Product details

  • Configuration
    SiC Diodes
  • Dimensions (width)
    33.8 mm
  • Dimensions (length)
    62.8 mm
  • Housing
    EasyBRIDGE 1
  • I(FSM) max
    150 A
  • IRMSM
    25 A
  • Voltage Class max
    1200 V

OPN
DDB2U20N12W1RFB11BPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Easy BRIDGE 1 1200 V, 20 A diode bridge module with CoolSiC™ Schottky diode, PressFIT contact technology and NTC.

Features

  • Uses CoolSiC™ Schottky Diode Gen 5
  • Optimal pin out
  • PressFIT technology
  • Broadest Easy portfolio

Applications

Documents

Design resources

Developer community