Clamping force [kn] range36 to 52
-
ConfigurationPulse Power Diode
-
HousingDisc dia 120mm height 26mm / Ceramic
-
I(FSM) max35000 A
-
IFAVM/TC [A/°C] (@180° el sin)1670/85
-
IFSM [A] (@10ms, Tvj max)35000
-
rT [mΩ] (@Tvj max) max0.65
-
RthJC [K/kW] (@180° el sin) max7.5
-
Tvj [°C] max140
-
VF/IF [V/kA] (@Tvj max)3.5/4.0
-
VRRM [V]9000
-
VRRM max9000 V
-
VT0 [V] (@Tvj max) max1.36
-
∫I2dt [A²s · 103] (@10ms, Tvj max)5780
| Recommended | ||
|
OPN
|
D1721NH90TAOSA1 | |
| Product Status | active | |
| Infineon Package | BG-D12026K-1 | |
| Package Name | N/A | |
| Packing Size | 2 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
HU
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | BG-D12026K-1 |
| Package Name | - |
| Packing Size | 2 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
DE
|
Features
- Full blocking capability 50/60 Hz
- High DC blocking stability
- High surge current capability
- High case non-rupture current
- Highest robustness
- Highest reliability
- Soft turn-off behavior
- at high turn-off di/dt
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.