CYW55532
Active and preferred
RoHS Compliant
Lead-free

CYW55532

Wi-Fi 6 1x1 dual-band low power IC with USB and SDIO host interface support

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW55532
CYW55532


Product details

  • Antenna Configuration
    1x1
  • Bluetooth Interface
    N/A
  • Bluetooth Specification
    N/A
  • Core
    Cortex R4
  • Dimensions
    3.00 x 4.47 mm
  • Family
    AIROC™ Wi-Fi + Bluetooth® Combos
  • Launch Date
    2025
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Operating system support
    Linux, RTOS
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 4.8 V
  • Package
    WLBGA-74
  • Partner Module
    Y
  • Pitch
    0.4 mm
  • Planned to be available until at least
    01-01-2040
  • Product Description
    Wi-Fi 6 Combo
  • ROM
    1600 KB
  • SRAM
    896 KByte
  • Wi-Fi Band
    2.4GHz, 5GHz
  • Wi-Fi Bandwidth
    20 MHz
  • WI-FI Interface
    SDIO/SPI/USB
  • Wi-Fi Specification
    Wi-Fi 6 (802.11ax)

OPN
CYW55532IUBGTXTMA1
Product Status active and preferred
Infineon Package SG-XFWLB-74
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
SG
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package SG-XFWLB-74
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SG
Country of Diffusion (CoD)
TW
The AIROC™ CYW55532 is a single stream dual-band (2.4/5 GHz) Wi-Fi 6 solution. CYW55532 supports easy onboarding, extended range, network robustness, Matter over Wi-Fi, and advanced security. It is designed to address the needs of the Internet of Things (IoT) devices requiring minimal power consumption, compact size and low system BOM cost. Multiple interfaces (USB, SDIO, and gSPI) are available to accomodate a wide range of MCU/MPUs. 

Features

  • 1x1, Dual-Band (2.4/5 GHz), Wi-Fi 6
  • 1024QAM, 20MHz, 143 Mbps PHY throughput
  • OFDMA, MU-MIMO, Target Wake Time (TWT)
  • BSS Coloring, Dual Carrier Modulation 
  • Extended range & interferance mitigation
  • STA, SoftAP, P2P modes
  • Network offload for fast connection
  • WPA3 Personal / Enterprise Security
  • USB, SDIO, and gSPI host interfaces
  • Advanced Security, PSA level 1 cert
  • Operating range of -40 to +85ºC
  • WLBGA 0.4mm pitch package

Benefits

  • Optimized throughput & power efficiency
  • Improved network efficiency and range
  • Minimized BOM cost and size
  • Multi-layer security for protection
  • Easy Wi-Fi onboarding
  • Fits into Matter ecosystem
  • Companion to Bluetooth MCU/MPU

Applications

Diagrams

CYW5553X Family Block Diagram
CYW5553X Family Block Diagram
CYW5553X Family Block Diagram
Documents

Design resources

Developer community