# of DS ports6
-
# of US ports1
-
ApplicationsDocking solutions, Standalone hubs, Docks
-
FamilyEZ-USB™ HX3
-
FeaturesShared Link™, Ghost charge™
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3 V to 3.6 V
-
Package Type100-ball BGA
-
Peak Reflow Temp260 °C
-
Product CategoryHub Controllers
-
Product DescriptionUSB 3.2 Gen 1 Hub Controller
-
Temperature gradeConsumer
-
USB Speed5000 MBit/s
-
USB StandardUSB 3.2 Gen1
|
OPN
|
CYUSB3326-BVXC |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | VFBGA-100 (51-85209) |
| Packing Size | 4290 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | VFBGA-100 (51-85209) |
| Packing Size | 4290 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.