CYUSB3302-BVXI
Active and preferred
RoHS Compliant
Lead-free

CYUSB3302-BVXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB3302-BVXI
CYUSB3302-BVXI


Product details

  • # of DS ports
    2
  • # of US ports
    1
  • Applications
    Docking solutions, Standalone hubs, Docks
  • Family
    EZ-USB™ HX3
  • Features
    Shared Link™, Ghost charge™
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Package Type
    100-ball BGA
  • Peak Reflow Temp
    260 °C
  • Product Category
    Hub Controllers
  • Product Description
    USB 3.2 Gen 1 Hub
  • Temperature grade
    Industrial
  • USB Speed
    5000 MBit/s
  • USB Standard
    USB 3.2 Gen1

OPN
CYUSB3302-BVXI
Product Status active and preferred
Infineon Package
Package Name VFBGA-100 (51-85209)
Packing Size 4290
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-100 (51-85209)
Packing Size 4290
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Applications

Documents

Design resources

Developer community