CYUSB3065-BZXC
Active and preferred
RoHS Compliant
Lead-free

CYUSB3065-BZXC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB3065-BZXC
CYUSB3065-BZXC


Product details

  • Applications
    High-bandwidth instruments, Medical imaging sensors, 3D scanners, Industrial cameras, Machine Vision
  • Family
    EZ-USB™ CX3
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    1.7 V to 3.6 V
  • Package Type
    121-ball BGA
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM926EJ
  • Product Category
    3.2 Peripheral Controllers
  • Product Description
    MIPI CSI-2 to 3.2 Gen 1 USB bridge controller
  • Software Tools
    EZ-USB™ FX3 SDK and GPIF II Designer
  • SRAM
    512 KByte
  • Temperature grade
    Consumer
  • USB Speed
    5 GBit/s
  • USB Standard
    USB 3.2 Gen 1

OPN
CYUSB3065-BZXC
Product Status active and preferred
Infineon Package
Package Name FBGA-121 (001-87293)
Packing Size 1200
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-121 (001-87293)
Packing Size 1200
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Documents

Design resources

Developer community