ApplicationsHDMI USB Capture Cards, USB to LVDS camera, USB WebCams
-
FamilyEZ-USB™ SX3
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.7 V to 3.6 V
-
Package Type121-ball BGA
-
Peak Reflow Temp260 °C
-
Processor TypeARM926EJ
-
Product Category3.2 Peripheral Controllers
-
Product DescriptionConfigurable USB 3.2 Gen 1 to FIFO Controller
-
Software ToolsEZ-USB™ SX3 configuration utility
-
SRAM512 KByte
-
Temperature gradeIndustrial
-
USB Speed5 GBit/s
-
USB StandardUSB 3.2 Gen 1
| Recommended | ||
|
OPN
|
CYUSB3015-BZXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-121 (001-54471) | |
| Packing Size | 1500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-121 (001-54471) |
| Packing Size | 1500 |
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
TH
|
| Country of Diffusion (CoD) |
TW
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.