CYT4DNJBVCQ1BZSGST
Active
RoHS Compliant
Lead-free

CYT4DNJBVCQ1BZSGST

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT4DNJBVCQ1BZSGST
CYT4DNJBVCQ1BZSGST


Product details

  • 16bit TCPWM
    50
  • Cybersecurity Classification
    ISO 21434-compliant
  • Operating temperature range TA
    -40°C to 105°C
  • Software Bundle
    Yes
  • Supply Voltage
    2.7 to 5.5

OPN
CYT4DNJBVCQ1BZSGSTXUMA1
Product Status active
Infineon Package
Package Name FBGA-327 (002-28943)
Packing Size 700
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG

Product Status
Active
Infineon Package
Package Name FBGA-327 (002-28943)
Packing Size 700
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG

Applications

Documents

Design resources

Developer community