CYPT16B256-133FZMB
Active and preferred
RoHS Compliant

CYPT16B256-133FZMB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPT16B256-133FZMB
CYPT16B256-133FZMB


Product details

  • Density
    256 MBit
  • Device weight
    3878.7 mg
  • Family
    FL-L
  • Frequency
    133 MHz
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 66
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Ni/Au
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    x4
  • Peak Reflow Temp
    220 °C
  • Planned to be available until at least
    2030
  • Qualification
    Military

OPN
CYPT16B256-133FZMB
Product Status active and preferred
Infineon Package
Package Name FLATPACK-36 (002-26946)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Est. Longevity Date 2030
Launch Date 03/2022
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
CN

Product Status
Active
Infineon Package
Package Name FLATPACK-36 (002-26946)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2030
Launch Date 03/2022
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
CN
Infineon’s radiation tolerant serial NOR Flash family offers high performance, small footprint memory devices that are QML-V equivalent qualified. Our rad tol NOR flash memories are low pin count, low power and offer flexibility, reliability and performance beyond ordinary serial flash devices. The industry standard QSPI interface is high performance and simple to use with broad ecosystem support. For flight devices, order CYRS16B256-133FZMB.

Features

  • 256 Mb density
  • QSPI interface
  • 50MHz SDR (read) clock rate
  • 133MHz SDR fast dual quad read clockrate
  • 66MHz DDR (quad read) clock rate
  • 100-year data retention
  • 270ms typical sector erase time 64 KByte
  • 2.7 V to 3.6 V operating voltage range
  • –55°C to +125°C mil. temp grade
  • 36-pin ceramic flat pack
  • PROTOTYPE
  • Flight devices, order CYRS16B256-133FZMB
Documents

Design resources

Developer community