CYPD3197-24LDXS

CYPD3197-24LDXS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD3197-24LDXS
CYPD3197-24LDXS


Product details

  • Applications
    Power source (auto)
  • Flash
    64 KByte
  • GPIOs
    12
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 5.5 V
  • Peak Reflow Temp
    260 °C
  • Product Category
    PD controllers
  • Software Tools
    PSoC Creator
  • SRAM
    8 KByte
  • VBUS Short Protection
    Yes
  • VCONN FET
    No

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community